norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

2018

go back
New at norelem: Magnetic clamping balls
2018-09-13 - New at norelem: Magnetic clamping balls
For quick and flexible holding of components in tool and die makingmore...
norelem has added compact high-pressure nozzles to its portfolio
2018-08-07 - norelem has added compact high-pressure nozzles to its portfolio
Ideal for applications where space is at a premiummore...
norelem expands its range with suction hoses
2018-07-09 - norelem expands its range with suction hoses
Robust design for diverse applicationsmore...
Stainless steel gas springs, now available from norelem
2018-06-18 - Stainless steel gas springs, now available from norelem
Corrosion resistant and maintenance-free models for diverse applicationsmore...
Universally applicable worm and bevel gear transmissions
2018-05-29 - New at norelem: Universally applicable worm and bevel gear transmissions
Maintenance-free small gears in various sizes are now availablemore...
norelem is official partner of the MercedesCup 2018
2018-05-23 - Tennis meets Technology:
norelem is official partner of the MercedesCup 2018
International top-class sport in Stuttgart, Germany - Supported by an internationally successful company from the regionmore...
27950 norelem security hinge switch
2018-05-09 - New security hinge switch at norelem
Flexible and easy to mount components for status monitoringmore...
norelem has expanded its range with 50 individual products of various types of profile dampers.
2018-03-01 - Universally applicable and robust - the new profile dampers from norelem
High performance Co-polyester elastomer dampening elements for reliable energy reductionmore...
Only worm screws and worm wheels with the same centre distance or the same ratio can be combined to form a functioning worm drive
2018-02-08 - High quality worm gear components in diverse versions
New from norelem: Worm screws and worm wheels for demanding continuous usemore...
high quality helical springs
2018-01-26 - norelem has introduced high quality compression springs into its portfolio
designed for extreme alternating and permanent loads as well as high temperaturesmore...