norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Linear actuators with toothed belt drive

go back
Linear actuators with toothed belt drive
Linear movements with maximum precision
Linear actuators are the standard solution where automated linear movements are involved. You will find our easy to install assemblies in production lines, assembly lines, packaging systems, shipment machines, warehouse storage systems, and special industrial machines. Besides the standard lengths with stroke from 200mm to 1500mm, special lengths are available on request.
The advantages of our linear actuators at a glance:
  • Optimised design for minimum installed dimension, maximum strength and low weight
  • Toothed belt drive for smooth, synchronous drive motion
  • Exact rail guide for high and constant loads in all directions
  • Low maintenance
  • Sealed bearings
  • Belt is easy to replace, with easy access to adjust the tension
linear actuators with toothed belt drive and profile rail guide
These linear actuators can absorb the highest forces in all directions, are low-wearing, and provide the optimal process for moving large objects.

To product

20300 Linear actuators with toothed belt drive and profile guide rail
Components of the assembly
Slot tables
With their profile slots, our slot tables provide limitless precision mounting options on the guide carriage.

20310 Slot tables

To product

Motor adapter sets
Our motor adapter kits with elastomer claw coupling system are very compact and economic. They are very easy to assembly and require little maintenance.
20320 Motor adapter sets

To product

Protective caps
Our protective caps effectively protect the open ends of the unused hollow shaft from dust at the bearing housing.
20300 Protective caps

To product

Synchronisation kits
These light and compact synchronisation kits are used to synchronise two parallel linear actuators which are driven by one motor.
20330 Synchronisation sets

To product

Inductive proximity switches
Our inductive proximity switches are easy to install. As they are installed and screwed in from the top, they are fully embedded in the T-slot.
20905 Inductive proximity switches, rectangular housing

To product

Aluminium profiles
For easier assembly, our linear actuators are fully compatible with our I-series aluminium profiles and accessories.
Aluminium profiles

To product