text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Plastic
Version
Front frame silver
Note
RJ45 fitted sockets, round type. These enable easy connection between two ethernet cables. Perfectly suited for network installations.

The RJ45 fitted sockets impress with their flat and ergonomic design. The installation diameter is 22.3 mm and they are easy to install.

The IP rating applies to the front part.

Protective caps are available as accessories to protect the fitted sockets when not in use.

Form A: with socket.
Form B: with cable / plug.
Temperature range
Storage temperature: -25 °C to +80 °C.
Operating temperature: -20 °C to +60°C.
Accessory
Protective caps for fitted sockets 81180-90.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought