text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Plastic TPE.
Version
black.
Note
These protective caps are suitable for fitted sockets with a head diameter of max. 30.5 mm, e.g. USB or RJ45 fitted sockets. They offer increased protection against dust and moisture. To protect the fitted sockets when not in use.

These protective caps are extremely resistant to environmental influences, and so ideal for use in harsh environments.
The protective cap is mounted onto the fitted socket and installed together.

The IP rating applies when closed.
Temperature range
Operating temperature: -50°C to +100°C.
Accessory
USB fitted sockets 81180 / 81180-10.
RJ45 fitted sockets 81180-15.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought