text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rest and seating element
Main material
QT steel
A=Height
25
B
40
C Ø for shoulder screw
12 H7
D
20
E
12
Suitable Locating Bolt
07533-12045
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered.
OD and support faces ground.
Note
Depending on the system (M8, M12, M16), the locating supports are positioned and secured using shoulder screws or locating sleeves with socket head screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought